600R160 - 600R Series

Series: 600R Questions? Contact Littelfuse Support
Littelfuse_600R
Roll Over to Zoom
The 600R series is designed to protect against power fault events typically found in telecom applications. This series is designed to be used in applications that need to meet the requirements of GR-1089-CORE and UL60950/EN60950/IEC60950. These resettable devices also meet the requirements of ITU K.20, K.21 and K.44.

Features
  • RoHS compliant and lead-free
  • Fast time-to-trip
  • Binned and sorted narrow resistance ranges available
  • 0.15 — 0.16A Hold current range, 60VDC operating voltage
  • 600VAC interrupt rating

Littelfuse_Taiwan_Concord_ISO14001icon TaiwanConcord ISO 14001

Littelfuse_Taiwan_Concord_ISOTS16949icon TaiwanConcord ISOTS 16949

ChinaRoHS_600R pdf

ICP_RLD_16R_30R_60R_72R_250R_600R pdf

UR UR_XGPU2_E183209

TUV_50119118icon TUV_R50120008_1_29_13

pdf icon Resettable PTC 600R Datasheet

The 600R series is designed to protect against power fault events typically found in telecom applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...