TS250 Series - 250V PolySwitch Lead-Free Surface Mount Resettable PPTC for Telecom Protection

TS250
Roll Over to Zoom

Our PolySwitch families of telecommunications and networking devices help meet the growing demand for resettable overcurrent protection. These product families help provide protection against damage caused by power cross and power induction surges as defined in ITU, Telcordia GR1089 and UL60950. Our offering includes chip, surface-mount and radial-leaded configurations.

Features:
Resettable, Quick Time to Trip

  • Resettable overcurrent protection
  • Surface-mount, radial-leaded, and chip form factors
  • Fast time-to-trip
  • Agency recognition: UL, CSA, TÜV
  • Resistance sorted and matched devices available
  • Low parasitic capacitance/flat impedance with frequency

Benefits:

  • Many product choices give engineers increased design flexibility
  • Compatible with high-volume electronics assembly
  • Help improve line balance
  • Applicable for legacy POTS and modern digital communications equipment

Applications:
Networking Machines and Systems

  • Modems
  • Phone sets
  • Fax machines
  • Phone wall outlets
  • Alarm systems
  • PBX systems
  • MDF modules
  • Analog and digital line cards
  • T1/E1 equipment
  • xDSL modems and splitters
  • Powered Ethernet systems
  • VoIP (Voice over Internet Protocol) equipment
  • LAN, WAN equipment
  • Customer premise equipment
  • Access network hardware

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
RMIN
(Ω)
Rmax
(Ω)
R1max
(Ω)
Interrupt Current (A)Interrupt Voltage (Vrms)Pd Typical (watts)Product
Specification
StockSamplesCompare
TS250-130F-20.130.26606.5122032501.1Product SpecificationCheck
TS250-130F-B-0.5-20.130.26606.5122032501.1Product SpecificationCheckOrder
TS250-130F-RA-20.130.26606.591532501.1Product SpecificationCheck
TS250-130F-RB-20.130.26609122032501.1Product SpecificationCheck
TS250-130F-RC-B-0.5-20.130.26607101732501.1Product SpecificationCheck