TSM600 Series - 600V PolySwitch Lead-Free Surface Mount Resettable PPTC for Telecom Protection - 2 Chip Package

TSM600
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Our PolySwitch families of telecommunications and networking devices help meet the growing demand for resettable overcurrent protection. These product families help provide protection against damage caused by power cross and power induction surges as defined in ITU, Telcordia GR1089 and UL60950. Our offering includes chip, surface-mount and radial-leaded configurations.

Features:
Resettable, Quick Time to Trip

  • Resettable overcurrent protection
  • Surface-mount, radial-leaded, and chip form factors
  • Fast time-to-trip
  • Agency recognition: UL, CSA, TÜV
  • Resistance sorted and matched devices available
  • Low parasitic capacitance/flat impedance with frequency

Benefits:

  • Many product choices give engineers increased design flexibility
  • Compatible with high-volume electronics assembly
  • Help improve line balance
  • Applicable for legacy POTS and modern digital communications equipment

Applications:
Networking Machines and Systems

  • Modems
  • Phone sets
  • Fax machines
  • Phone wall outlets
  • Alarm systems
  • PBX systems
  • MDF modules
  • Analog and digital line cards
  • T1/E1 equipment
  • xDSL modems and splitters
  • Powered Ethernet systems
  • VoIP (Voice over Internet Protocol) equipment
  • LAN, WAN equipment
  • Customer premise equipment
  • Access network hardware

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
RMIN
(Ω)
R1max
(Ω)
RTYP
(Ω)
Interrupt Current (A)Interrupt Voltage (Vrms)Pd Typical (watts)Product
Specification
StockSamplesCompare
TSM600-250F-20.250.86250173.536002Product SpecificationCheck
TSM600-250F-RA-20.250.8625015336002Product SpecificationCheckOrder
TSM600-400F-20.412500.521.136002Product SpecificationCheck