LB100GFCI - LB100 Series

Series: LB100 Questions? Contact Littelfuse Support
Roll Over to Zoom

Littelfuse Shock-Block LB100GFCI Lunchbox was designed specifically for power distribution in the entertainment industry. It features heavy duty construction with hospital grade duplex GFCI outlets, recessed circuit breakers and indicator lights to ensure reliability.

Wet conditions, moisture or just worn cable insulation can cause ground faults that endanger the lives of those working on production sets. Whether you are shooting outdoors or around water, Littelfuse Shock-Block technology helps protect cast and crew.

Product Features
    •    Portable, in-line plug-in device
    •    Solid Bus-Bar Construction
    •    High Temp Wiring
    •    Heavy Duty Hardware

    •    Voltage Rating: 125VAC
    •    Input – Flow Thru: 100A Stage Pin
    •    Output Type: 5 – 20A Edison Duplex GFCI Receptacles
    •    Phase: Single
    •    Enclosure: Type 1
    •    Circuit Protection: 5 – 20A 120V Circuit Breakers (10k AIC)
    •    Approval: UL Listed