P3300AA61L - Pxxx0AA61 Series

Series: Pxxx0AA61      Obsolete: 2009-08-31 Questions? Contact Littelfuse Support
sidacsibodprotectthy_C
Roll Over to Zoom
The two-chip modified TO-220 SIDACtor® solid state device protects telecommunication equipment in applications that reference Tip and Ring to earth ground but do not require balanced protection.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2V bias and is a typical value for "AA" product. "AB" and "AC" capacitance is approximately 2x the listed value.
Property (Mouseover for details) Value
Max Capacitance Tip to Ring (pF) 35
Min Capacitance Tip to Ring (pF) 20
di/dt @ 110°C (A/μs) 500
IDRM @ VDRM (μA) 5
Holding Current (mA) 150
Iscurr 800
Package Size Modified TO-220
Regulatory Requirements GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp10x1000 45
Ipp10x160 90
Ipp10x560 50
Ipp10x700 75
Ipp2x10 150
Ipp5x310 75
Ipp5x320 75
Ipp8x20 150
Peak Off-State Voltage Tip to Ring (V) 300
Pins Tip to Ring 1-3
Switching Voltage Tip to Ring (V) 360

RoHSHF_Compliance_APAK_2011 09 10_ 2 pdf

Littelfuse Irving Matamoros_ISO9001 2000_040907icon Irving and Matamoros ISO 90012000 Certificate

Littelfuse_Irving_ISO14001icon Irving ISO 14001

QVGQ2 E133083icon QVGQ2_E133083

ChinaRoHS_SIDACtor_TO 220APAK pdf

SIDACtor Protection Thyristor TO 220 Datasheet

The modified TO-220 Type 61 SIDACtor: solid state protection device can be used in telecommunication protection applications that do not reference earth ground. SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).