LSP05120P - LSP05 Series

Series: LSP05 Questions? Contact Littelfuse Support
Roll Over to Zoom
Littelfuse LSP05 Series Surge Protection Modules provide transient overvoltage protection for outdoor and commercial LED lighting fixtures. Constructed with Littelfuse thermally protected Varistors, they provide robust surge current handling capability. A built-in thermal disconnect function provides additional protection from catastrophic failures and fire hazards, even under the extreme circumstances of Varistor end of life or sustained overvoltage conditions. The LSP05 Series is configured with parallel connections; an indicator wire can activate an LED to tell maintenance personnel when to replace the SPD in order to ensure the luminaire remains protected..

Features:
  • Maximum Lightning Surge Current: 10,000A
  • Thermally protected varistor technology
  • IP66 water-proof and dust-proof 
  • Indication wire options
  • Certified to meet UL1449 Type 4 and compliant with IEC 61643-11 Class II and EN 61643-11 Type 2
  • Compact form factor (48x48x30mm) with mounting tabs

Applications:
  • Outdoor and commercial LED lighting
  • Roadway lighting
  • Traffic lighting
  • Digital signage
  • Service entrance lighting
  • Parking garage/lot lighting
  • Flood lighting
  • Tunnel lighting
  • Street lighting

Property (Mouseover for details) Value
Package Size 48x48x30
VMAX AC (V) 120
Peak Pulse Current (ITM) 1xAmps (A) 10000
Clamp Polarity Bi-directional

curus cUR_VZCA8_E320116_101775375

UR UR_VZCA2_E320116_101775375

pdf icon LED Lighting Design Guide

The first LED lamps were introduced in the late 1990s. Since then, the unit costs have been steadily declining by double-digit percentages...

pdf icon LED Lighting SPD Module Design and Installation Guide

pdf icon Designing with Thermally Protected TMOV Varistors in SPD and AC Line Applications Note

Designing with Thermally Protected TMOV® Varistors in SPD and AC Line Applications...