LSP05240LLP - LSP05 Series

Series: LSP05
Questions? Contact Littelfuse Support
Varistor LSP05 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse LSP05 Series Surge Protection Modules provide transient overvoltage protection for outdoor and commercial LED lighting fixtures. Constructed with Littelfuse thermally protected Varistors, they provide robust surge current handling capability. A built-in thermal disconnect function provides additional protection from catastrophic failures and fire hazards, even under the extreme circumstances of Varistor end of life or sustained overvoltage conditions. The LSP05 Series is configured with parallel connections; an indicator wire can activate an LED to tell maintenance personnel when to replace the SPD in order to ensure the luminaire remains protected..

Features:
  • Maximum Lightning Surge Current: 10,000A
  • Thermally protected varistor technology
  • IP66 water-proof and dust-proof 
  • Indication wire options
  • Certified to meet UL1449 Type 4 and compliant with IEC 61643-11 Class II and EN 61643-11 Type 2
  • Compact form factor (48x48x30mm) with mounting tabs

Applications:
  • Outdoor and commercial LED lighting
  • Roadway lighting
  • Traffic lighting
  • Digital signage
  • Service entrance lighting
  • Parking garage/lot lighting
  • Flood lighting
  • Tunnel lighting
  • Street lighting

Property (Mouseover for details) Value
VMAX AC (V) 240
Peak Pulse Current (ITM) 1xAmps (A) 10000
Packaging Method BULK
Clamp Polarity Bi-directional
Lead Form Cable Wire
Operating Temperature -45° to 85°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LSP05240LLP LSP THERMALLY PROTECTED VARISTOR RoHS No 12/20/2011 PbFree No 12/20/2011 No
10/10/2014
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.