LSP05G480SH - LSP05G Series

Series: LSP05G
Questions? Contact Littelfuse Support
Varistor LSP05G Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse’s LSP05G thermally protected Surge Protective Device is a self-protected device specially designed to be used in outdoor and commercial LED lighting fixtures for transient overvoltage protection. It has been developed with Littelfuse’s thermally protected varistor technology. Its built-in thermal disconnect function provides additional protection to prevent catastrophic failure and fire hazard even under extreme circumstances of varistor end-of-life or sustaining over voltage conditions. It also provides high line-to-earth/ground resistance, facilitating faster production line testing.

LSP05G series connected option allows clear indication of thermal fault protection by disconnecting power to luminaire, thereby signaling SPD module replacement. The LSP05G Surge Protective Device facilitates customer’s product compliance to IEEE C62.41.2 Location Category C Low and US Dept. of Energy MSSLC Model Spec.

Features:
  • Meets IEEE C62.41.2 Location Category C Low Exposure and ANSI C136.2 Enhanced Level Specs 
  • Thermally protected varistor technology
  • Parallel-connected and series-connected options
  • Complies with UL1449 and EN/IEC61643-11 Class II
  • High line-to-earth/ground resistance
Applications:
  • Digital Signage
  • Flood Lighting
  • Parking Garage Lighting
  • Roadway Lighting
  • Street Lighting
  • Traffic Lighting
  • Tunnel Lighting
  • Wall Wash Lighting

Property (Mouseover for details) Value
VMAX AC (V) 480
Peak Pulse Current (ITM) 1xAmps (A) 10000
Packaging Method BULK
Clamp Polarity Bi-directional
Lead Form Cable Wire
Operating Temperature -45° to 85°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LSP05G480SH LSP THERMALLY PROTECTED VARISTOR RoHS No 04/21/2016 PbFree No 04/21/2016 No
04/21/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.