2484-02 - 2484 Series

  • Two positions: Off-On. 
  • For 6-36V DC systems. 
  • SPST: Will disconnect the battery circuit only. 
  • Electrical Ratings 1000A intermittent, 175A continuous.
  • Mounting stem: Brass, 3/4" -16 thread 17/32" (13.5mm) long. Fits panels up to 1/4" (6.4mm) thick. 
  • Terminals: Two 3/8" -24 studs. 
  • Plated steel case.
  • Silver-laminated contacts. 
  • Hencol lock and 2 keys. 
  • Indexing pin.
Property (Mouseover for details) Value
Package Type 2484-02-BX
Details Single Pole - Two Positions: Off-On
Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
Terminals two 3/8 copper studs
Actuator Hencol Lock
Case Plated Steel
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 16 17/32 long fits panel through 1/4 thick