2484-03 - 2484 Series

  • Two positions: Off-On. 
  • For 6-36V DC systems. 
  • SPST:Will disconnect the battery circuit only. 
  • Electrical Ratings : 1000A intermittent, 175A continuous. Same as 2484-02, but with O-ring seal in the operating shaft.
  • 2484-19 is the same as 2484-02, but with gasket-sealed terminal insulator and O-ring in operating shaft.
Property (Mouseover for details) Value
Package Type 2484-03-BX
Description Same as 2484-02 - with o-ring seal in the operating shaft
Details Single Pole - Two Positions: Off-On
Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
Terminals two 3/8 copper studs
Actuator Hencol Lock
Case Plated Steel
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 16 17/32 long fits panel through 1/4 thick