2484-09 - 2484 Series

Roll Over to Zoom
  • Two positions: Off-On. For 6-36V DC systems. 
  • Will disconnect the battery circuit only. 
  • Electrical Ratings : 1000A intermittent, 175A continuous. Same as 2484-16, but with copper contacts and without UL label.
Property (Mouseover for details) Value
Package Type 2484-09-BX
Description Same as 2484-16 with copper contacts and without UL label
Details Single Pole - Two Positions: Off-On
Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
Terminals two 3/8 copper studs
Actuator Diecast Lever
Case Plated Steel
Installation 3/4in Through hole
Contacts Copper
Mounting stem brass 3/4 - 16 thread 23/32 long fits panel through 3/16 thick
Sample capable No
StockCheck Yes