2484-16 - 2484 Series

  • SPST Two positions: Off-On. For 6-36V DC systems. 
  • Will disconnect the battery circuit only. 
  • Electrical Ratings UL Listed 375M: 250A at 6V, 125A at 12V intermittent; 40A at 6V, 20A at 12V continuous. Electrical ratings on UL labels are conservative. 
  • Mounting stem: Brass, 3/4" -16 thread, 23/32" (18.3mm) long. Fits panels up to 3/16" (4.8mm) thick. 
  • Terminals: Two 3/8" -24 studs.
  • Case: Plated steel. 
  • Contacts: Silver
Property (Mouseover for details) Value
Package Type 2484-16-BX
Details Single Pole - Two Positions: Off-On
UL listed UL listed
Rating 250A at 6V 125A at12V intermittent; 40A at 6V 20A at 12V continuous
Terminals two 3/8 copper studs
Actuator Diecast Lever
Case Plated Steel
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 16 thread 23/32 long fits panel through 3/16 thick