75903 - 75900 Double Pole Series

     
  • Two positions: Off-On. For 6-36V DC systems. 
  • DPST: Will disconnect the battery and the alternator or generator field circuit. 
  • Electrical ratings: Large studs: 1000A intermittent. 15 seconds On, 5 minutes Off. 125A continuous (unless noted). Small studs: 20A continuous. 
  • Chrome-plated diecast lever. 
  • Plated steel case. 
  • Brass contacts. 
  • Brass mounting stem 3/4" -16 thread 23/32" (18.3mm) long. 
  • Fits panels through 3/16" (4.8mm) thick. 
  • Two 3/8" -24 and two 10-32 studs.
Property (Mouseover for details) Value
Package Type 75903-BX
Details Double Pole - Two Positions: Off-On
Rating 6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuous
Terminals two 3/8 copper studs
two 10-32 studs
Actuator Chrome Lever
Case Plated Steel
Installation 3/4in Through hole
Mounting stem brass 3/4 - 16 thread 23/32 long fits panel through 3/16 thick