75904-02 - 75900 Double Pole Series

75904-02 Master Disconnect Switch for two high current loads.

suitable for use with alternators or generators.
Plated steel case.
Supplied with two Hencol keys.
Silver contacts.
Brass mounting stem 3/4"-16 UNF thread, 17/32" long (13.5mm), fits panels through 1/4" (6.4mm) thick.
Two 3/8"-24 UNF and two 10-32 UNF studs.
With indexing pin.

Property (Mouseover for details) Value
Details Double Pole - Two Positions: Off-On
Rating 6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuous
Terminals two 3/8 copper studs
two 10-32 studs
Actuator Hencol Lock
Case Plated Steel
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 16 thread 17/32 long fits panel through 1/4 thick