75912 - 75900 Double Pole Series

     

75912 Master Disconnect Switch for two high current loads.
Electrical ratings: 125A continuous, 750A intermittent; 15sec On, 5min Off. Up to 36V DC max, carry only. 

Two positions: Off-On.
For 6-36V DC systems.
DPST Will disconnect the battery and the alternator or generator field circuit. 

Silver contact surfaces.
Both poles are separately insulated.
Four 3/8" -24 studs. Lockwasher and two brass hexnuts per stud are provided.
3/4" -16 brass mounting stem.
Operating temperature range: -40° to 85°F ( -40° to 29°C).
O-ring seal in mounting stem; gasket seal at terminal insulator.
Epoxy seal at case, mounting stem and locating pin.
Heavy duty plated steel case.
With indexing pin.
Mounting torque 20ft lbs (27Nm); stud torque 4.4 to 7.4 ft lbs (6-10Nm).
Property (Mouseover for details) Value
Package Type 75912-BX
Details Double Pole - Two Positions: Off-On
Rating 6-36 Vdc; Large studs 125A continuous - 1000A intermittent 15 sec. On 5 min. Off; Small studs 20A continuous
Terminals two 3/8 copper studs
two 10-32 studs
Actuator Lever
Case Plated Steel
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 16 thread 17/32 long fits panel through 1/4 thick
Sealing Yes