75908 Single Pole Series - 300A High Current Metal Body Battery Disconnect Switches

75908
Roll Over to Zoom

Disconnects battery circuit only.
Mounting stem: 3/4" -16 thread.
Fits panels up to 1/4" (6.4mm) thick.
Sealing: sealed between shaft and mounting stem; case and terminal insulator.

Attributes

Voltage: 6-36V DC
Electrical Ratings:
2000A Intermittent (30 sec On, 3 min Off)
300A Continuous
Number of Positions: 2
Positions:

Off-On

Circuitry: Single-Pole
Terminals: Two 1/2"-20 Copper Studs
Case: Plated Steel
Actuator: Lever

Access specifications, certifications, check availability and order parts below

Catalog #Package TypeCaseActuatorStock
7590875908-BXPlated SteelLeverCheck

  • Showing 1 items