75908 - 75908 Single Pole Series

75908
Roll Over to Zoom

Disconnects battery circuit only.
Mounting stem: 3/4" -16 thread.
Fits panels up to 1/4" (6.4mm) thick.
Sealing: sealed between shaft and mounting stem; case and terminal insulator.

Attributes

Voltage: 6-36V DC
Electrical Ratings:
2000A Intermittent (30 sec On, 3 min Off)
300A Continuous
Number of Positions: 2
Positions:

Off-On

Circuitry: Single-Pole
Terminals: Two 1/2"-20 Copper Studs
Case: Plated Steel
Actuator: Lever
Property (Mouseover for details) Value
Package Type 75908-BX
Details Single Pole - Two Positions: Off-On
Rating 6-36 Vdc; Large studs-2000A intermittent 30 sec. On 3 min. Off; 300A continuous.
Actuator Lever
Case Plated Steel
Installation 3/4in Through hole
Mounting stem 3/4 - 16 thread fits panel through 1/4 thick

  • Showing 5 items