82065-02 - Accessories for Disconnect Switches Series

Roll Over to Zoom
82065-02 Faceplate with indexing hole for metal case battery disconnect switches

Polished aluminum with enamel finish
2 1/2" (63.5mm) diameter

See 82065 for faceplate without indexing pin.
Property (Mouseover for details) Value
Package Type 82065-02-BX
Description Face Plate
Details Off-On Marking
With Indexing Pin
Size 2 1/2in dia
63.5mm dia
Sample capable No
StockCheck Yes