M-290-01 - M-290 Series

M-290-01 Front
Roll Over to Zoom
M-290-01 Front   M-290-01 Back  
  • Two positions: Off-On. 
  • For 6-36V DC systems. 
  • DPST Will disconnect the battery and the alternator or generator field circuit. 
  • Electrical ratings: Large studs: 1000A intermittent. 15 seconds On, 5 minutes Off. 125A continuous. 
  • Small studs: 20A continuous. 
  • Same as M-290, but with O-ring seal in operating shaft.
Property (Mouseover for details) Value
Package Type M-290-01-BX
Description Marine Grade
Details Double Pole - Two Positions: Off-On
Terminals two 3/8 copper studs
two 10-32 studs
Actuator Chrome Lever
Case Brass
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 24 thread 1-13/32 long fits panel through 15/16 thick