M-284 Series - SPST Single Pole Brass Body Marine Battery Switches

Roll Over to Zoom

Marine-Grade UL-Listed master disconnect switches.

Available Attributes
(See Specifications tab for exact part number details)

Voltage: 6-36 Vdc
Electrical Ratings*:
250A at 6Vdc, 125A at 12Vdc intermittent, 40A at 6V, 20A at 12V continuous*
Number of Positions: 2
Positions:

Off-On

Circuitry: Single-Pole
Terminals: See specifications below
Case: Brass
Contacts: Silver or Brass
Actuator: Lever
*See detailed specification below

Access specifications, certifications, check availability and order parts below

Catalog #DescriptionPackage TypeContactsCaseActuatorStockCompare
M-284Marine GradeM-284-BP
M-284-BX
CopperBrassChrome LeverCheck
M-284-01Marine GradeM-284-01-BP
M-284-01-BX
SilverBrassChrome LeverCheck
M-284-AMarine Grade
Same as M-284-01 without UL label
M-284-A-BXSilverBrassChrome LeverCheck
M-284-02Marine Grade
Same as M-284-01 with O-ring seal in operating shaft - gasket-sealed terminal insulator - without UL label
M-284-02-BXSilverBrassChrome LeverCheck
M-284-09-BPMarine Grade
M-284-02 with Faceplate in Bubble Pack
SilverBrassChrome LeverCheck

  • Showing 1 items