M-284-01 - M-284 Series

Roll Over to Zoom
  • Single Pole Master Disconnect Switch with long mounting stem
  • For 6-36V DC systems.
  • 250A at 6V, 125A aty 12V intermittent. 40A at 6V, 20A at 12V continuous. 
  • UL Marine listed / UL Ratings are conservative
  • Chrome-plated lever
  • Silver contacts
Property (Mouseover for details) Value
Package Type M-284-01-BP
M-284-01-BX
Description Marine Grade
Details Single Pole - Two Positions: Off-On
UL listed UL listed
Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
Terminals two 3/8 copper studs
Actuator Chrome Lever
Case Brass
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 24 thread 1-13/32 long fits panel through 15/16 thick
Sample capable No
StockCheck Yes