M-290-05 - M-290 Series

  • Two positions: Off-On. For 6-36V DC systems. 
  • DPST: Will disconnect the battery and the alternator or generator field circuit. 
  • Electrical ratings: Large studs: 1000A intermittent. 15 seconds On, 5 minutes Off. 125A continuous
  • Small studs: 20A continuous. 
  • Brass case. Silver laminated contacts. 
  • Chrome-plated diecast lever. 
  • Brass mounting stem 3/4" -16 thread 1 13/32" (46.1mm) long. Fits panels through 15/16" (23.8mm)
Property (Mouseover for details) Value
Package Type M-290-05-BX
Description Marine Grade
Details Double Pole - Two Positions: Off-On
Terminals two 3/8 copper studs
two 10-32 studs
Actuator Chrome Lever
Case Brass
Installation 3/4in Through hole
Contacts Silver
Mounting stem brass 3/4 - 24 thread 1-13/32 long fits panel through 15/16 thick