95033 - 95 Standard Body Series

1305664910 95033
Roll Over to Zoom
3-position Glow - Off - Glow/Start
Property (Mouseover for details) Value
Description Diesel Ignition and Start Switch
Diesel Ignition
Number of positions 3
Positions Glow - Off - Glow/Start
Accessory -
Ignition/Run Glow 50A
Start 5A
Actuator Lever
Case material Plated Steel
Sealed terminal insulator Yes
O-Ring seal in stem Yes
Ground terminal No
Mounting stem 5/8 - 32
Contacts Silver
Mounting panel thickness 1/4 (96.35mm)
Terminals 3 Screw