95521-01 - 95 Standard Body Series

1305666044 95521 01
Roll Over to Zoom
Extra Heavt duty. Off-Ignition - Ignition/Start 25A Ignition, 70A Start at 12V DC
Property (Mouseover for details) Value
Description Heavy Duty Ignition and Start Switch
Heavy Duty Ignition
Number of positions 3
With anti-restart No
Actuator Short Lever
Positions Off - Ign - Start
Spring return to Off Spring Return to Ign
Terminals 3 Screw
O-Ring seal in stem Yes
With harness No
Ignition/Run 25A/12V DC
Start 70A/12V DC
Case material Plated steel
Sealed terminal insulator Yes
Ground terminal No
Mounting stem 5/8 (15.88mm)
Contacts Silver
Mounting panel thickness 1/8 (3.17)
Ignition-proof SAE J259