95522-A - 95 Standard Body Series

Roll Over to Zoom
Property (Mouseover for details) Value
Description Heavy Duty Ignition and Start Switch
Heavy Duty Ignition
Number of positions 2
With anti-restart No
Actuator Hencol Key
Positions Off - On
Spring return to Off No Spring Return
Terminals 2 Screw
O-Ring seal in stem Yes
With harness No
With key boot No
Ignition/Run 10A/12V DC
Start 10A/12V DC
Removable key Key Removeable in Off Position Only
Case material Plated Steel
Sealed terminal insulator No
Ground terminal No
Mounting stem 5/8 (15.88mm)
Contacts Silver
Ignition-proof SAE J259