95612 - 95 Standard Body Series

Off-Ignition-Ign/Start Short lever actuator.
Property (Mouseover for details) Value
Description Heavy Duty Ignition and Start Switch
Heavy Duty Ignition
Number of positions 3
Positions Off - Ign - Ign/Start
Ignition/Run 25A at 12V DC
Start 20A
Actuator Short Lever
Removable key Key removable in Off position only. Spring return to Ign
Case material Plated steel
Sealed terminal insulator Yes
O-Ring seal in stem Yes
Mounting stem 5/8/1932
Contacts Silver
Mounting panel thickness 13/64 (5.15mm)
Terminals 3 Screw