95634-01 - 95 Standard Body Series

1305743870 95634 01
Roll Over to Zoom
Accessory-Off-Ign/Acc-Ign/Start

Property (Mouseover for details) Value
Description Universal Ignition and Start Switch
Number of positions 3
Actuator Military Lever
Positions Off - Ign - Ign/Start
Terminals 3 Screw
Ignition/Run 10A
Start 5A
Removable key Key removable in Off position only. Spring return to Ign/Acc
Details Fits: 3/4-1.0 Hole
Case material Zinc diecast
Sealed terminal insulator Yes
Mounting stem 3/4/2020
Contacts Bronze
Mounting panel thickness 11/64 (4.47mm)