9577 - 95 Standard Body Series

1305744587 9577
Roll Over to Zoom
Off-On (Ignition)
Property (Mouseover for details) Value
Description Universal Ignition and Start Switch
Universal Rotary Switch
Number of positions 2
With anti-restart No
Actuator Coded Tumbler Lock 2 Keys
Positions Off - On
Spring return to Off No Spring Return
Terminals 2 Screw
Key Bitted Mixed Code
O-Ring seal in stem No
With harness No
With key boot No
Ignition/Run 10A/12V DC
Start 5A/12V DC
Removable key Key Removable in Off Position Only
Replacement key number 83379
Details Fits: 3/4-7/8 Hole
Case material Zinc diecast
Sealed terminal insulator No
Ground terminal No
Mounting stem 3/4 (19.05mm)
Contacts Bronze
Mounting panel thickness 3/8 (9.52mm)