95060-51 - 95060 Series

95060

An extensive series of ignition switches that can also be used as rotary switches.

Made of rugged engineering grade plastic, these switches stand up to mechanical shock and vibration, and will not corrode or rust. Has an integral Deutsch-type socket to make electrical connection quick and easy, and to exclude moisture and dust.

UL-recognized. tested to SAE J259 for ignition switches.

Suitable for a broad range of voltages: 10A at 12V, 5A at 24V, 3A at 36V and 2A at 48V DC.

Contacts are sealed front and back to IP67 (with connector installed).

Many options available: 2- 3- or 4-position, with keys or actuator; with or without boot, various key code options, with or without anti-restart or spring return.

Some options (2 keys are provided with each keyswitch):
Single tumbler key code only - all locks are identical.
Mixed key codes. 200 random key codes. 
10 mixed key codes.10 random key codes. 
Soft touch knob 81397.
No lock, no knob. Switch has 1/4" D-shaft only, to accept customer's knob.
Chrome-plated diecast lever 81254 instead of lock.


Property (Mouseover for details) Value
Details 95060-23 with Harness
Number of positions 4
Positions Acc-Off-Ign/Acc-Start
Actuator Key
Key Single Code 601
Case material Engineering thermoplastic
Ignition-proof Yes. Tested to SAE J259
Terminals Deutsch Connector
Spring return to Off Return to Ign/Acc
With anti-restart No
With harness Yes
With key boot Yes