95062-13 - 95060 Series

Roll Over to Zoom

An extensive series of ignition switches that can also be used as rotary switches.

Made of rugged engineering grade plastic, these switches stand up to mechanical shock and vibration, and will not corrode or rust. Has an integral Deutsch-type socket to make electrical connection quick and easy, and to exclude moisture and dust.

UL-recognized. tested to SAE J259 for ignition switches.

Suitable for a broad range of voltages: 10A at 12V, 5A at 24V, 3A at 36V and 2A at 48V DC.

Contacts are sealed front and back to IP67 (with connector installed).

Many options available: 2- 3- or 4-position, with keys or actuator; with or without boot, various key code options, with or without anti-restart or spring return.

Some options (2 keys are provided with each keyswitch):
Single tumbler key code only - all locks are identical.
Mixed key codes. 200 random key codes. 
10 mixed key codes.10 random key codes. 
Soft touch knob 81397.
No lock, no knob. Switch has 1/4" D-shaft only, to accept customer's knob.
Chrome-plated diecast lever 81254 instead of lock.


Property (Mouseover for details) Value
Description Universal IP67 Sealed Ignition/Start and Rotary Switch
Number of positions 3
With anti-restart No
Actuator Knob
Positions Off - Ign/Acc - Start
Spring return to Off Spring Return to Ign/Acc
Terminals ACCEPTS DEUTSCH DT06-6S CONNECTOR OR EQUIVALENT.
O-Ring seal in stem No
Accessory 10A/12V DC
With harness No
Ignition/Run 10A/12V DC
Start 5A/12V DC
Case material Engineering Thermoplastic
Sealed terminal insulator IP67 Rated Sealed When Mating Connector Is Installed
Ground terminal No
Mounting stem M22 x 1.5
Contacts Copper
Ignition-proof SAE J259
UL1054
Package Type 95062-13-BX