956-4116 - 956 Heavy Duty Series

Property (Mouseover for details) Value
Description Extra Heavy Duty Ignition and Start Switch
Extra Heavy Duty Ignition
Number of positions 4
Positions Acc - Off - Ign/Acc - Ign/Start
Accessory 30 A at 12 Vdc
Ignition/Run 10 A at 12 Vdc
Start 10 A at 12 Vdc
Actuator Coded Tumbler Lock 2 Keys
Case material Plated Steel
O-Ring seal in stem No
Ground terminal No
Ground _
Terminals 4 blade