956-5122 - 956 Heavy Duty Series

  • Keyed ignition switch, 3-position.
  • Off-Ign/Acc-Ign/Start, spring return to Ign/Acc. Key removable at Off.
  • With two chrome-plated brass tumbler keys.
  • Diecast body with 1”-24 bushing – fits panels 0.03” to 0.09” (0.76 – 2.3mm).
  • Gasket seal, O-ring seal in stem, shutter lock seal.
  • Five screw terminals (includes ground terminal).
  • 20A Acc,20A Ign, 10A Start, 1A Ground at 12V DC.
Property (Mouseover for details) Value
Description Heavy Duty Ignition and Start Switch
Heavy Duty Ignition
Number of positions 3
Positions Off- Ign/Acc -Ign/Start
Accessory 20 A at 12 Vdc
Ignition/Run 20 A at 12 Vdc
Start 10 A at 12 Vdc
Actuator Coded Tumbler Lock 2 Keys
Case material Plated Steel
O-Ring seal in stem Yes
Ground terminal Yes
Ground 1 A at 12 Vdc
Terminals 5 screw