956-6107 - 956 Heavy Duty Series

Property (Mouseover for details) Value
Description Heavy Duty Ignition and Start Switch
Heavy Duty Ignition
Number of positions 3
Positions Acc-Off-Ign/Acc
Accessory 10 A at 12 Vdc
Ignition/Run 10 A at 12 Vdc
Actuator Hencol Lock 2 keys
Case material Plated Steel
O-Ring seal in stem Yes
Ground terminal No
Ground _
Terminals 3 screw