9266 - Self-Grounded Door Switches Series

Series: Self-Grounded Door Switches      Obsolete: 2018-07-25 Questions? Contact Littelfuse Support
9266
Roll Over to Zoom
On - Mom - Off. Self-grounding in metal panels. Contacts Open with plunger depressed, spring return to Ground. Single circuit. 3/8" -24 self-tapping thread, mounting stem 5/16" (8.0mm) long. One female bullet terminal, plunger 5/8" (15.9mm) long, self-adjusting to 3/16" (4.8mm) long. Operates with 7lbs (3.2 kg) minimum pressure. 5A at 12V DC. Replaces: AMC 3662814, Chrysler 1971931, 1972329, 2770849, 2822592, 3843643, GMC 4891633, Motorcraft SW-518.
Property (Mouseover for details) Value
Description Door Momentary Switch
Circuitry SPST
Terminals 1 Female Bullet
Normal position Off
Details On When Plunger Depressed Spring Return To Off (Ground)