58027-04 - 56027 / 58027 Series

58027 04
   
25A at 12V DC, 15A at 24V DC.
Sealed to IP66 for water resistance.(high pressure wash.) Single Pole, Double Throw.
Three brass blade terminals.
Property (Mouseover for details) Value
Switch type Rocker
Description Universal Weather-Resistant Rocker Switch
Circuitry SPDT
Electrical rating 25 A at 12 V DC
Contacts Silver
Housing Plastic Black
Up position On (2-1)
Center position Off
Down position On (2-3)
Terminals 3 blade
Actuator material Plastic
Actuator type Rocker Button/ sealed
Actuator color Black
Illuminated No
Bezel type Plastic Black
Bezel size .964(24.52mm) x 1.69(43.16)
Mounting Panel snap-in
Panel thickness .093 (2.37mm) to .187 (4.76mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm