58027-18 - 56027 / 58027 Series

58027 04
Roll Over to Zoom
58027 04   Dia_dpdt_for_rev_4a  
25A at 12V DC, 15A at 24V DC.
Sealed to IP66 for water resistance (high pressure wash.) Double Pole, Double Throw.
Four Terminals.
Property (Mouseover for details) Value
Switch type Rocker
Actuator type Rocker Button
Mounting Panel snap-in
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm