58311-04 - 58311 Series

58311 01
   
25A at 12V DC, 15A at 24V DC. General specifications are the same as for the preceding ‘Sealed Switches with Pilot Lights’. Sealed to IP66 for water resistance. (high pressure wash.) Single Pole, Double Throw. Three Terminals.
Property (Mouseover for details) Value
Switch type Rocker
Description Universal Weather-Resistant Rocker Switch
Circuitry SPDT
Electrical rating 25 A at 12 V DC 15 A at 24 V DC
Contacts Silver
Housing Plastic Black
Up position Momentary On
Center position Off
Down position Momentary On
Terminals 3 nickel-plated brass blades
Actuator material Plastic
Actuator type Rocker Button
Actuator color Black
Actuator imprint None
Illuminated No
Bezel type Plastic Black
Bezel size .965(24.51mm) x 1.81(45.97mm)
Mounting Panel snap-in
Panel thickness .093 (2.37mm) to .187 (4.76mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm