58311-15 - 58311 Series

58311 01

25A at 12V DC. LED or incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.08" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). Pilot lights are independent or dependent, as noted. They have silver contacts, which give superior switching performance. Housing is matte black.

Available Attributes
(See Specifications tab for exact part number details)

Voltage: 12, 24 Vdc
Amps:
     12 Vdc
     24 Vdc:

25 A
15 A
Circuitry: SPST, SPDT, DPST, DPDT
Positions:

Two Position Options: off-on, on-on, off-momentary on, on-momentary off, on-momentary on
Three Position Options: off-on-on, momentary on-off-momentary on, off-on-momentary on, on-off-on, on-off-momentary on

Terminals: Blade
Lens Colors: Amber, Blue, Green, Red, Clear
Pilot Light: With, Without
Lamp Type: LED
Imprint Location: Top, Center, Bottom
Property (Mouseover for details) Value
Switch type Rocker
Description Universal Weather-Resistant Rocker Switch
Circuitry SPDT
Electrical rating 25 A at 12 V DC 15 A at 24 V DC
Contacts Silver
Housing Plastic Black
Up position Momentary On
Center position Off
Down position On
Terminals 3 nickel-plated brass blades
Actuator material Plastic
Actuator type Rocker Button
Actuator color Black
Actuator imprint None
Illuminated No
Bezel type Plastic Black
Bezel size .965(24.51mm) x 1.81(45.97mm)
Mounting Panel snap-in
Panel thickness .093 (2.37mm) to .187 (4.76mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm