58312-A - 58312 Series

1303766786 58312 A4

25A at 12V DC. LED or incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.08" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). Pilot lights are independent or dependent, as noted. They have silver contacts, which give superior switching performance. Housing is matte black.

Available Attributes
(See Specifications tab for exact part number details)

Voltage: 12, 24 Vdc
Amps:
     12 Vdc
     24 Vdc:

25 A
15 A
Circuitry: SPST, SPDT, DPST, DPDT
Positions:

Two Position Options: off-on, on-on, off-momentary on, on-momentary off, on-momentary on
Three Position Options: off-on-on, momentary on-off-momentary on, off-on-momentary on, on-off-on, on-off-momentary on

Terminals: Blade
Lens Colors: Amber, Blue, Green, Red, Clear
Pilot Light: With, Without
Lamp Type: LED
Imprint Location: Top, Center, Bottom
Property (Mouseover for details) Value
Switch type Rocker
Description Wide Lens LED Rocker Switch
Circuitry SPST
Electrical rating 25 A at 12 V DC
Contacts Silver
Housing Plastic Black
Up position On
Down position Off
Terminals 3 blade
Actuator material Plastic
Actuator type Rocker Button
Actuator color Black
Actuator imprint None
Illuminated Yes
Lens 1 color Amber
Bezel type Plastic Black
Bezel size .965(24.51mm) x 1.81(45.97mm)
Mounting Panel snap-in
Panel thickness .093 (2.37mm) to .187 (4.76mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm