58328-10 - 58328 Series

1303769175 58328 10
Roll Over to Zoom
1303769175 58328 10   Dia_spst_on off_indep1_2b   Dia_spst_on off_indep2_2b  
25A at 12V DC. Incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.08" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm).They have silver contacts, which give superior switching performance. Housing is matte black. Single Pole, Single Throw, with independent illumination. Four blade terminals.
To convert an independent switch to dependent, connect a jumper wire between terminals 3 and 6, and ground terminal 4.
Amber lens.
Property (Mouseover for details) Value
Switch type Rocker
Description Weather-Resistant Rocker Switch 1 Large Dependent Pilot Light
Circuitry SPST
Electrical rating 25 A at 12 V DC 15 A at 24 V DC
Contacts Silver
Housing Plastic Black
Up position On
Center position None
Down position Off
Terminals 4 blade
Actuator material Plastic
Actuator type Rocker Button
Actuator color Black
Actuator imprint None
Illuminated Yes
Lens 1 color Amber
Lens 1 size .315(8mm) x .480(12.31mm)
Bezel type Plastic Black
Bezel size .964(24.52mm) x 1.69(43.16)
Mounting Panel snap-in
Panel thickness .093 (2.37mm) to .187 (4.76mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm