58328-102-BP - 58328 Series

1304973049 53828 102bp
Roll Over to Zoom
1304973049 53828 102bp   Dia_spdt_on on_2p_dep_3a  
Property (Mouseover for details) Value
Switch type Rocker
Description Bubble Packaged Weather-Resistant Rocker Switch 1 Large Dependent Pilot Light
Circuitry SPST
Electrical rating 25 A at 12 V DC 15 A at 24 V DC
Contacts Silver
Housing Plastic Black
Up position On
Center position None
Down position On
Terminals 4 blade
Actuator material Plastic
Actuator type Rocker Button
Actuator color Black
Actuator imprint None
Illuminated Yes
Lens 1 size .315(8mm) x .480(12.31mm)
Lens 2 size .315(8mm) x .480(12.31mm)
Bezel type Plastic Black
Bezel size .964(24.52mm) x 1.69(43.16)
Mounting Panel snap-in
Panel thickness .093 (2.37mm) to .187 (4.76mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm