58328-35 - 58328 Series

1303769728 58328 35
Roll Over to Zoom
1303769728 58328 35   Dia_spdt_on off on_2p_dep indep_3b  
25A at 12V DC. Incandescent. These general purpose switches are suitable for many kinds of applications. They are weather-resistant with contact areas sealed to IP66 (high pressure wash resistant). Switches snap into standard rocker switch holes 1.45" x 0.08" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm). They have silver contacts, which give superior switching performance. Housing is matte black. Four blade terminals. One Amber and one red lens.
Property (Mouseover for details) Value
Switch type Rocker
Description Weather-Resistant Rocker Switch with pilot lights
Circuitry SPDT
Electrical rating 25 A at 12 V DC 15 A at 24 V DC
Contacts Silver
Housing Plastic Black
Up position On (2-1)
Center position Off
Down position On (2-3)
Terminals 4 blade
Actuator material Plastic
Actuator type Rocker Button
Actuator color Black
Actuator imprint None
Illuminated Yes
Lens 1 color Red
Lens 2 color Amber
Lens 1 size .315(8mm) x .480(12.31mm)
Lens 2 size .150 (3.82mm) x .480 (12.31mm)
Bezel type Plastic Black
Bezel size .964(24.52mm) x 1.69(43.16)
Mounting Panel snap-in
Panel thickness .093 (2.37mm) to .187 (4.76mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm