95060 Rotary Series - Plastic Body Rotary Switches with Quick Connect Harness

Roll Over to Zoom
95060 1307388594 95060key 1368718523 95061

An extensive series of ignition switches that can also be used as rotary switches.

Made of rugged engineering grade plastic, these switches stand up to mechanical shock and vibration, and will not corrode or rust. Has an integral Deutsch-type socket to make electrical connection quick and easy, and to exclude moisture and dust.

UL-recognized. tested to SAE J259 for ignition switches.

Suitable for a broad range of voltages: 10A at 12V, 5A at 24V, 3A at 36V and 2A at 48V DC.

Contacts are sealed front and back to IP67 (with connector installed).

Many options available: 2- 3- or 4-position, with keys or actuator; with or without boot, various key code options, with or without anti-restart or spring return.

Some options (2 keys are provided with each keyswitch):
Single tumbler key code only - all locks are identical.
Mixed key codes. 200 random key codes. 
10 mixed key codes.10 random key codes. 
Soft touch knob 81397.
No lock, no knob. Switch has 1/4" D-shaft only, to accept customer's knob.
Chrome-plated diecast lever 81254 instead of lock.

Access specifications, certifications, check availability and order parts below

Catalog #Package TypeNumber of positionsPositionsActuatorKeyWith key bootSpring return to OffWith anti-restartWith harnessTerminalsCompare
95060-0595060-05-BX3Off-Ign/Acc-StartKeyMixed CodesYesNoNoNoDeutsch Connector
95060-0695060-06-BX3Acc-Off-IgnKeyMixed CodesYesNoNoNoDeutsch Connector
95060-0795060-07-BX2Off-Ign/AccKeyMixed CodesYesNoNoNoDeutsch Connector
95060-292Off-Ign/AccKeySingle Code 601YesNoNoNoDeutsch Connector
95060-363Mom 1-Off-Mom 2KeySingle Code 545NoReturn to OffNoNoDeutsch Connector
95060-433Mom 1-Off-Mom 2KeyMixed CodesYesReturn to OffNoNoDeutsch Connector
95061-072Off-Ign/AccLeverNoNoNoNoDeutsch Connector
95061-3695061-36-BX3Mom 1-Off-Mom 2LeverNoReturn to OffNoNoDeutsch Connector
95062-072Off-Ign/AccD ShaftNoNoNoNoDeutsch Connector
95062-172Off-Ign/AccKnobNoNoNoNoDeutsch Connector