7702 - Foot-Operated Switches Series

Series: Foot-Operated Switches      Obsolete: 2017-03-24 Questions? Contact Littelfuse Support
7702
SPDT On - On. Depress-release for low beam, depress-release for high beam. Corrosion-resistant diecast metal housings, moisture-repellent insulators. Two 7/32" (5.6mm) diameter mounting holes,1 5/8" (41.3mm) on centers. Three blade terminals. Replaces: Delco U803, Ford C0TF, C0TZ-13A024A, Motorcraft SW-263.
Property (Mouseover for details) Value
Description Foot-operated dimmer switch
Terminals 3 blade
Details On-floorboard mount