7792 - Foot-Operated Switches Series

1305238994 7792
Roll Over to Zoom
Through-floorboard mounting.
Depress to On, spring return to Off.
Two switches are needed for left and right turn signals.
7/8" diameter stem.
Three 1/4" -20 tapped mounting holes, 3/4" and 1 3/4" (19.0 and 44.4mm) on centers.
Plastic-coated, providing protection against moisture, dust and roadsplash.
12A at 12V DC
Property (Mouseover for details) Value
Description Foot-operated turn switch
Terminals 2 screw
Sealing Switch is PVC-sealed
Rating 12A at 12V DC
Details thru-floorboard mount