7792-01 - Foot-Operated Switches Series

1305239029 7792 01
Roll Over to Zoom
Through-floorboard mounting.
Depress to On, spring return to Off.
Two switches are needed for left and right turn signals.
7/8" (9.5mm) diameter stem.
Three 1/4" -20 tapped mounting holes, 3/4" (19.0mm) and 1 3/4" (44.4mm) on centers.
12A at 12V DC.