9183 - Foot-Operated Switches Series

9183
Short plunger.Through-floorboard mounting. Off-On, normally Off. Depress to On, spring return to Off. Two stud terminals, 5/16" -24 thread with hexnuts and lockwashers. Plunger is 1" (25.4mm) long. Two 9/32" (7.2mm) diameter mounting holes, 1 3/4" (44.5mm) on centers. Replaces: Autolite SW-4012 (15-49), Delco 1996478.
Property (Mouseover for details) Value
Description Foot-Operated Start Switch
Contacts Copper
Details 5/16 -24 with Hex Nuts and Lockwashers
5/16 -24 with Hex Nuts