8629 - Stoplamp Switches Series

8629
SPST, Normally Off.
Contacts close at rising pressure.
Operate at 60 to 120 psi (414 to 827 kPa).
Thread is NPTF dryseal thread for use without a sealant.
Heavy duty construction.
Weather-resistant.
Plated steel case.
Molded moisture-repellent insulators.
Conservative burst pressure: 750 psi (5171.1 kPa).
Two male bullet terminals. 1/8" -27 thread mounting stem, 11/32" (8.73mm) long.
Replaces: AMC 300356, 3145198, 3192194, 4488306, Delco 4766, 4733, D850, Ford B8A, B9SF, C1AZ-13480A, GMC 1320938, 1328118,1997725, Jeep 70034, 201466, 647801, Motorcraft SW-24, Wagner FC-6780, FC-7715,179-318, AC5812W.
Property (Mouseover for details) Value
Description Hydraulic Stoplamp Switch
Circuitry SPST
Terminals Two male bullet
Mounting 1/8 -27 thread
Normal position Normally Off