54100-BP - 54100 Series

Roll Over to Zoom
Property (Mouseover for details) Value
Switch type Toggle
Description `Bubble Packaged Weather-Resistant O Ring sealed bushing Toggle Switch
Circuitry SPST
Electrical rating 25 A at 12 V DC
Contacts Silver
Housing Black plastic
Up position On
Center position None
Down position Off
Terminals 2 screw
Handle material Black plastic
Handle type Wedge
Handle size: inches 11/16 Long
Handle size: mm 17.46mm
Mounting hardware Black finished face nut and plated hex nut
Mounting stem material Nylon plastic black
Mounting hole dimension 15/32 (11.90mm) Panel Hole
Panel thickness Up to 1/8 (3.17mm) thick
Min qty No