54110 - 54100 Series

Property (Mouseover for details) Value
Switch type Toggle
Description Toggle Switch with Pilot Light
Circuitry SPST
Electrical rating 25 A at 12 V DC
Contacts Silver
Housing Black plastic
Up position On/Red
Center position Off
Down position On/White
Terminals 5 screw
Handle material Translucent
Handle type Wedge
Handle size: inches 11/16 Long
Handle size: mm 17.46mm
Mounting hardware Black finished face nut and plated hex nut
Mounting stem material Nylon plastic black
Mounting hole dimension 15/32 (11.90mm) Panel Hole
Panel thickness Up to 1/8 (3.17mm) thick
Min qty No